IESNA:LM-63-2002
[TEST]P571735
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P206636)
[TESTLAB]INNOVATION CENTER-P3
[ISSUEDATE]3/1/2023
[MANUFAC] EATON - FAIL-SAFE (FORMER COOPER LIGHTING)
[LUMCAT]FLD4C-02-D010 FEU4C-X-90-35 F4X-W-X-H-BL84
[LUMINAIRE]4 INCH FAIL-SAFE LED DOWNLIGHT WITH 3500K, 90 CRI LEDS, 4LBWH TRIM AND BOTTOM LENS, 0.125" CLEAR POLYCARBONATE
[MORE]
[MORE]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION] Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct, Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]258
TILT=NONE
90 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 3.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
166.3 166.6 166.3 165.9 164.9 163.5 161.7 159.6 156.5 153
147.4 140.4 131.6 120.8 107.8 93.5 78.8 65.1 52.2 40.6
30.8 22.8 16.5 11.5 8.4 6.3 4.6 3.5 2.5 1.8
1.4 0.7 0.7 0.4 0 0 0
